D6 Mechanical Anchor with Male Bar, One Piece
Hover to magnify image or click to enlarge
D6 Mechanical Anchor with Male Bar, One Piece
The one-piece D6 mechanical anchor is used when there is not an adequate length of reinforcing bar to be threaded in a standard nVent LENTON threading machine. This anchor is ideal for use in segmental construction when the mating elements have limited space or are severely congested. This system, when combined with the nVent LENTON Form Saver, eliminates hooked bar congestion, protruding dowels and the need to drill holes in expensive formwork.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Replaces conventional hooked reinforcing bar
- Simplifies reinforcing bar placement and lowers placing costs
- Color coded bar end protector protects the nVent LENTON taper thread while in transit
- Head area exceeds 5x bar area (net 4x)
Specifications
Designed to Meet | ACI 318;AS3600;ASTM A970 |
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.