ProLine Pagoda Exhaust Vents
Hover to magnify image or click to enlarge
ProLine Pagoda Exhaust Vents
Pagoda Exhaust Vents can be field-installed on any ProLine or ProLine G2 solid top to provide active enclosure cooling.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Axial fan and finger guard mounted in housing
- Drip-protected, raised cover is removable from the inside of the enclosure
- 115V or 230V versions with lead wires
- 115V power cord option
- Rated UL Type 1; installing this component on an enclosure brings the enclosure rating to UL Type 1
- Includes gasket and mounting hardware
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.