A48 Mounting Foot Kit
Hover to magnify image or click to enlarge
A48 Mounting Foot Kit
The Mounting Foot Kit consists of the necessary hardware to attach fiberglass feet, molded from the same material as our A48 enclosure. This compression-molded, fiberglass material has excellent chemical and temperature resistance and provides outstanding performance and durability in harsh environments. The mounting feet can be field installed on either the 18x16 or the 20x16 enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- The Mounting Foot Kit consists of the necessary hardware to attach fiberglass feet, molded from the same material as our A48 enclosure. This compression-molded, fiberglass material has excellent chemical and temperature resistance and provides outstanding performance and durability in harsh environments. The mounting feet can be field installed on either the 18x16 or the 20x16 enclosure.
Especificaciones
Certificado de agencia de homologación
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.