The nVent CADDY Speed Link SLK system provides a versatile overhead support solution that is easy to adjust and installs quickly to almost any structure. The system supports a wide range of applications, including ductwork, pipe and tube, cable tray, lighting, conduit, strut profiles and signage from overhead structural building members. It is available with a variety of specialty end fittings for the most common building structure types, a range of wire rope diameters and lengths, and includes a unique keyless locking device.
Features
- Push/pull keyless release allows easy adjustments
- Range includes solutions for both 1.5 mm and 2 mm cables as well as larger 3 mm cables for higher load applications
- Low-profile locking device minimizes visual impact
- Cable spread of 90 degrees allows positioning the device closer to the load
- Keyless release tubes are easy to operate while wearing gloves
- Double-sided locking mechanism enables simple height adjustment
- Individual packaging holds wire rope neatly until objects are ready to install
Filter applied: 1
Subcategories
Products | 11 results (112 items)
nVent CADDY Speed Link SLK with Angle Bracket
Versatile overhead support solution that is easy to adjust and installs quickly to various ceiling or deck structures.
nVent CADDY Speed Link SLK with Shot-Fire Bracket
Versatile overhead support solution that is easy to adjust and installs quickly with powder actuated nail guns to various ceiling or deck structures.
nVent CADDY Speed Link SLK with Decking Hook
Versatile overhead support solution that is easy to adjust and installs quickly to various metal deck structures.
nVent CADDY Speed Link SLK with Hammer-On Flange Clip
Versatile overhead support solution that is easy to adjust and installs quickly to various structural steel beams, joists, and flanges.
nVent CADDY Speed Link SLK with Hook
Versatile overhead support solution that is easy to adjust and installs quickly to various structural beams, joists, and various CADDY fasteners.
nVent CADDY Speed Link SLK with Loop
Versatile overhead support solution that is easy to adjust and installs quickly to various building structural elements.
nVent CADDY Speed Link SLK with Threaded Stud End
Versatile overhead support solution that is easy to adjust and installs quickly to various threaded achors for CADDY fasteners.
nVent CADDY Speed Link SLK with Wedge Anchor
Versatile overhead support solution that is easy to adjust and installs quickly to various pre-drilled concrete structure.
nVent CADDY Speed Link SLK with Toggle
Versatile overhead support solution that is easy to adjust and installs quickly to various lighting fixtures and low votage devices.
nVent CADDY Speed Link SLK with Y-Hook
Versatile overhead support solution that is easy to adjust and installs quickly to various lighting fixtures and wire basket tray.
nVent CADDY Speed Link SLK with Y-Toggle
Versatile overhead support solution that is easy to adjust and installs quickly to various lighting fixtures and low votage devices.