Strut Wall-Mounting Kit D-Box, Lt Gray, Steel
Hover to magnify image or click to enlarge
Strut Wall-Mounting Kit D-Box, Lt Gray, Steel
Catalog#: DB24WMTK
The D-Box Strut Wall-Mounting Kit provides secure mounting for cabinet, saving floor space by moving the cabinet off of the floor.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- It uses 3U of rack space, has 19- and 23-inch rack versions and is load rated for 200 lb. (91 kg)
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.