Seismic Cabinet, 2134x700x1000mm, Black, Steel
Hover to magnify image or click to enlarge
Seismic Cabinet, 2134x700x1000mm, Black, Steel
Catalog#: ENC21710S
Seismic Cabinets protect LAN and WAN network equipment, servers and phone/voice mail equipment during Zone 4 seismic activity, and are also ideal for use in high vibration areas or areas with high load capacities. The cabinet's passive cooling design can be augmented with optional fans.
Industry Standards
NEBS™-Telcordia GR-63-CORE Zone 4: Tested with 1000 lb. (453.6 kg) of equipment installed and 100 lb. (45.4 kg) of simulated cable weight on the top. EIA 310-D
OSHPD Pre-Approval OPM-0200-13
NEBS is a trademark of Telcordia
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- ENC2189S can be configured for 19- or 23-inch rack mounting by reversing the rack angles
- Both front and rear doors are hinged left and equipped with key-lock flush handle and 3-point latching
- Same key provides access to all doors and side panels
- Doors and side panels are removable for easier equipment installation and upgrades
- Doors and side panels inset flush with frame
- Vented, heavy gauge steel base is designed to bolt to floor with seismic-rated fasteners
- Heavy gauge welded steel frame provides structural integrity in the presence of seismic activity
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.