Junction Splice Kit, 1.72x2.44x2.44, Plated, Steel
Hover to magnify image or click to enlarge
Junction Splice Kit, 1.72x2.44x2.44, Plated, Steel
Catalog#: LJSK
The Cable Runway Junction Splice Kit connects two straight ladder rack sections at a 90-degree angle on the same plane. Each kit connects one section to another. The kit includes brackets and mounting hardware that connect the ends of one section to the sides of another ladder rack.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
HOFFMAN On Demand Alternatives
Additional Product Details
Features
- The Cable Runway Junction Splice Kit connects two straight ladder rack sections at a 90-degree angle on the same plane
- Each kit connects one section to another
- The kit includes brackets and mounting hardware that connect the ends of one section to the sides of another ladder rack
Specifications
PRODUCT ATTRIBUTES
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.