Center Upright
Hover to magnify image or click to enlarge
Center Upright
Center Uprights are vertical channels that attach to the frame (top and bottom). Can be used in 800-, 1000-, 1200- and 1600-mm wide frames to facilitate the installation of accessories for 600-mm wide frames and 19-in. rack accessories in wider frames. The vertical hole pattern matches the vertical hole pattern in the frame. Center uprights are furnished in pairs and include mounting hardware.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- Furnished in pairs; mounting hardware included
- Constructed from 12 gauge steel; RAL 7035 textured light-gray polyester powder paint finish
- Can be used in 800-, 1000-, 1200- and 1600-mm wide frames to facilitate the installation of accessories for 600-mm wide frames and 19-in. rack accessories in wider frames.
- Vertical hole pattern matches the vertical hole pattern in the frame.
Especificaciones
Espesor | 2.66 mm |
Espesor | 12 ga |
Color | Gris Claro |
Acabado | Pintado al polvo |
Código de colores | RAL 7035 |
Certificado de agencia de homologación
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.