Locking Window for Pull Box Type 1
Hover to magnify image or click to enlarge
Locking Window for Pull Box Type 1
Locking Window for Pull Box, Type 1, is used for preventing public access to lighting switches and controls. Flush- or surface-mount accessory prevents public access to lighting switches and controls. Includes a removable aluminum dead-front mounting surface for component cutouts and four torx-head screws for securing to enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- Locking Window for Pull Box, Type 1, is used for preventing public access to lighting switches and controls
- Flush- or surface-mount accessory prevents public access to lighting switches and controls
- Includes a removable aluminum dead-front mounting surface for component cutouts and four torx-head screws for securing to enclosure
Especificaciones
Color | Negro |
Material | Acero dulce |
Acabado | Pintado al polvo |
Certificado de agencia de homologación
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.