Skip to main content

Please Select Your Country/Language Preferences

Bracket Assembly for Type 4, 12 and 13 Enclosures; Photo Rendering; CAD Rendering; A12NTMA2; A16NTMA2; A20NTMA2; A24NTMA2; A24NTMA3; A30NTMA2; A30NTMA3; A36NTMA3; Accessories > .Electrical Accessories > Terminal Block Kits Hover to magnify image or click to enlarge

Terminal Block Bracket Kit for Type 4 12 and 13 Enclosures

Provide strong, versatile and easily installed terminal block mounting supports. These assemblies fit many Single-Door, Type 4, 12, and 13 Enclosures. They also fit large Type 1 enclosures and the larger sizes of Hinged Cover Lift-Off Type 3R enclosures as well as most of the Two-Door Wall-Mounted Type 12 enclosures. Each enclosure requires one terminal block bracket kit plus the desired number of terminal straps. The terminal block brackets and the terminal straps must be ordered separately. To select the correct terminal straps, determine whether the terminal straps will be mounted parallel to the A dimension or the B dimension of the enclosure. Be sure to specify the quantity required. To select the correct bracket assembly, determine whether the brackets will be mounted parallel to the A dimension or the B dimension of the enclosure.

Leer más Leer menos Imprimir esta página
Detalles

Características

Especificaciones

Data Copied
Métrico   |   Imperial
Recursos
Advertencia
Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.