Universal Free-Stand Flat End Plate Stainless Steel
Hover to magnify image or click to enlarge
Universal Free-Stand Flat End Plate Stainless Steel
Flat End plate is used to seal open side(s) of Universal Free-Stand Enclosures. The Flat End Plate provides a low profile cover and is Type 4X, 4, 12, 3R, and IP66 rated. Studs welded to the end plate eliminate bolt holes. Gasket and mounting hardware are furnished.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- Universal Free-Stand Flat End plate is used to seal open side(s) of nVent HOFFMAN Universal Free-Stand Enclosures.
- The Flat End Plate provides a low profile cover and is Type 4X, 4, 12, 3R, and IP66 rated
- Studs welded to the end plate eliminate bolt holes
- Gasket and mounting hardware are furnished
Especificaciones
Acabado | Pulido |
Material | Acero Inoxidable 304 |
Color | n/a |
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.