PEMSA Wire Basket Tray L Bracket
Hover to magnify image or click to enlarge
PEMSA Wire Basket Tray L Bracket
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Easy to use, quick connect feature
- Ideal for typical wall and channel installations
- IEC 61537 load rating and earthing compliant
Specifications
Finish | Electrogalvanized |
Material | Steel |
Brochure
Certifications
ANOR EU WTB B S 030/002089
Spanish
UNE-EN 61537:2007 / EN 61537:2007
CE, CADDY EU WBT BRT 0201_172
Spanish
UNE-EN 61537, IEC 61537, LVD 2014/35/UE
DoP, CADDY EU WBT 7012/05-2
Spanish
DIN 4102-12
UKCA, CADDY EU WBT B UKCA_W_SOP_OMG
English
BS EN 61537, S.I. 2016 No. 1101
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.