Varistar CP Side Panel, 2 Parts, Screw-Fixed, RAL 7021, 42 U, 2000H, 1200D
Hover to magnify image or click to enlarge
Varistar CP Side Panel, 2 Parts, Screw-Fixed, RAL 7021, 42 U, 2000H, 1200D
Catalog#: 21630-054
Screw assembly two side panels to close the hight of Varistar CP cabinet.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- Steel, 1 mm
- 2 splitted Side panel without grounding kit
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Side panel, St, 1 mm, to bolt on | 4 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.