Rack-Mountable Tray 19-inch, 1Ux7.60, Black, Steel
Hover to magnify image or click to enlarge
Rack-Mountable Tray 19-inch, 1Ux7.60, Black, Steel
Catalog#: A19FT3B
Fan trays enhance the natural convection airflow within a cabinet when installed with other 19-inch rack-mount equipment.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- Fan trays available with either three or six 4-inch fans
- Includes 72-inch (1829-mm) power cord with IEC 320 standard power socket
- Power cord plugs into standard 115 VAC outlet
- Lighted rocker switch provides on-off control and indicates when fans are on
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.