Ladder Rack Straight Sections (cULus Classified), 15.00 wide, Black, Steel
Hover to magnify image or click to enlarge
Ladder Rack Straight Sections (cULus Classified), 15.00 wide, Black, Steel
Catalog#: LSS15BLK
The Ladder Rack Straight Sections support cable on straight runs. It is made of 1-1/2 inch x 3/8 inch (38 mm x 8 mm) 16 gauge tubular steel. The nominal installed length is 10 feet (3.05 m). Each section is 9 foot 11-1/2 inches (3.03 m) long with cross members welded at 9-inch (229-mm) intervals.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The Ladder Rack Straight Sections support cable on straight runs
- It is made of 1-1/2 inch x 3/8 inch (38 mm x 8 mm) 16 gauge tubular steel
- The nominal installed length is 10 feet (3.05 m)
- Each section is 9 foot 11-1/2 inches (3.03 m) long with cross members welded at 9-inch (229-mm) intervals
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Data Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.