Ground Mesh
Prefabricated ground mesh from nVent ERICO is a convenient, efficient and economical means of improving grounding systems at facilities with high voltage installations and wherever large area grounds are required. Equipotential mesh reduces step potentials at power plants and substations, and effectively minimizes ground plane fluctuations at communications antenna sites. Wire mesh is also an excellent ground screen, reflector and electronic shield for large facilities.
Prefabricated ground mesh is also easy to install, as no digging or trenching is required. Simply unroll over the ground, interconnect by welding to adjacent sections of mesh using nVent ERICO Cadweld, then weld to the main ground grid in substations or weld to ground rods. The mesh may be covered with a layer of earth or crushed stone depending on the application.
The nVent ERICO Cadweld process provides a rapid and economical method of interconnecting mesh in the field. The resulting weld is permanent and corrosion resistant, and has a current carrying capacity equal to that of the conductor.
Features
- Prefabricated ground mesh wound into a roll format for shipping
- Silver brazed joints (35% silver alloy brazing material) provide strength to resist separation during installation and bear the traffic of heavy vehicles
- Conductor spacing in many rectangular configurations up to 24" x 48" (610 mm x 1219 mm) in 2" (51 mm) increments
- Normally supplied in sections with standard overhang for interconnecting half conductor spacing + 2" (51 mm)
Specifications
Peso neto (kg) por cada 93 metros cuadrados (1,000 pies cuadrados) | ||||||
Espaciamiento del conductor (An2 x L2) | Conductor de acero revestido de cobre | Alambre de cobre sólido (AWG) | ||||
N.° 6 | N.° 8 | N.° 10 | N.° 6 | N.° 8 | N.° 10 | |
51 mm x 51 mm | 403 kg | 253 kg | 159 kg | 442 kg | 276 kg | 174 kg |
102 mm x 102 mm | 201 kg | 127 kg | 79 kg | 221 kg | 138 kg | 87 kg |
152 mm x 152 mm | 134 kg | 84 kg | 53 kg | 147 kg | 92 kg | 58 kg |
203 mm x 203 mm | 101 kg | 63 kg | 40 kg | 110 kg | 69 kg | 44 kg |
305 mm x 305 mm | 67 kg | 42 kg | 27 kg | 74 kg | 46 kg | 29 kg |
610 mm x 610 mm | 34 kg | 21 kg | 13 kg | 41 kg | 23 kg | 15 kg |
Agregue 34 kg por rollo para el peso aproximado del envío. |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.