Skip to main content

Please Select Your Country/Language Preferences

PROLINELiftingEyesDetail Product Photo Hover to magnify image or click to enlarge

Lifting Eye

Lifting Eyes are used for lifting ProLine modular frames and for fastening ProLine top accessories to the frame. Lifting eyes thread into corner blocks in a frame. Furnished in sets of four, Lifting Eyes are designed for overhead lifting in conjunction with shackles and a spreader bar. Use of shackles instead of hooks is preferred. The angle between the top of the enclosure and the cable or chain must be at least 45°. Use only slings and spreader bars that are designed for the specific application and are in compliance with regulations established by OSHA, ASME, ISA, ASTM and other governing agencies.

Leer más Leer menos Imprimir esta página
Detalles

Características

Especificaciones

Data Copied
Métrico   |   Imperial
Recursos
Advertencia
Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.