ProLine G2 Fully-Sealed Plinth Base Joining Kit
Hover to magnify image or click to enlarge
ProLine G2 Fully-Sealed Plinth Base Joining Kit
The Fully-Sealed Plinth Base Joining Kit provides a seal between the side gland plate openings on adjacent Fully-Sealed Plinth Bases in joined bay configurations. Used in combination with the ProLine G2 side-to-side joining kit.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- Maintains NEMA 12 rating between Fully-Sealed Plinth bases
- Allows for sealed cable routing between joined cabinets
- Includes nylon wire edge protector to prevent wear and abrasion of wires and cables
- Gasket and installation hardware included
Especificaciones
Espesor | 0.38 in |
Espesor | 9.7 mm |
Color | Negro |
Acabado | Mate suave |
Certificado de agencia de homologación
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.