ProLine Window Doors
Hover to magnify image or click to enlarge
ProLine Window Doors
Window Doors can be used on the front or rear of ProLine frames to provide viewing of electronic equipment. ProLine Window Doors are designed around a mild steel profile. They have 140-degree hidden hinges and a flush bezel latch that operates a 3-point latching mechanism (doors for 700-mm frames have 2-point latching). Doors have either a smoke-gray tinted polycarbonate or a clear safety glass window; 180-degree hinges are available (order separately).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- Install easily on front or rear of enclosure frame; can be hinged on left or right
- Have two grounding brackets
- Have a .25-in.-thick window that provides maximum protection and viewing area
- Have foam-in-place urethane gaskets for door and window to provide optimum sealing
Especificaciones
Espesor | 1.9 mm |
Espesor | 14 ga |
Certificado de agencia de homologación
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.