Rack Angles 19-inch
Hover to magnify image or click to enlarge
Rack Angles 19-inch
19-in. U-Shaped Rack Angles are available in square-hole and tapped-hole designs. Tapped Rack Angles have 10-32 tapped holes. Square-Hole Rack Angles are designed to accept metric or English cage nuts. 19-in. Rack Angles are fixed directly into a 600-mm wide enclosure frame. To mount 19-in. Rack Angles in 700- or 800-mm wide frames, use frame reducing brackets.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- Furnished in pairs
- Tapped-Hole Rack Angles are constructed from 12 gauge conductive steel, while Square-Hole Rack Angles are 14 gauge conductive steel; U-shaped, channel construction
- Tapped-Hole Rack Angles have 10-32 threaded holes; Square-Hole Rack Angles are designed to accept metric or English cage nuts. Comply with ANSI/EIA RS-310-D rack mounting standards.
- Rack Angles fit directly into 600-mm wide frames; other widths require Frame Reducing Brackets or Adjustable Rack-Mounting Rails (sold separately).
Especificaciones
Acabado | Pintado al polvo |
Color | n/a |
Certificado de agencia de homologación
Manual de instalación/Hoja de instrucciones
Página de ventas
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.