Skip to main content

Please Select Your Country/Language Preferences

19-in. Fixed Wall-mount Rack; 19 inch fixed wall mount rack; E19FWM12U20; E19FWM20U20; E19FWM25U20; E19FWM32U20 Hover to magnify image or click to enlarge

Rack 19-inch Fixed Wall-Mount 12U, 584x508x508mm, Black, Steel

Catalog#: E19FWM12U20

Economical solution for banks of small networking equipment. Integral Velcro® cable tiedown slots facilitate cable routing. Shipped in four easy-to-assemble sections. Velcro is a trademark of Velcro Industries B.V.

Read more Read less

Industry Standards

UL 2416 Listed; File No. E230874

cUL Listed per CSA C22.2 No. 182.4; File No. E230874

EIA 310-D
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
Resources CAD
Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us