Center-Mount Shelves Solid, 19.00x18.00, Black, Steel
Hover to magnify image or click to enlarge
Center-Mount Shelves Solid, 19.00x18.00, Black, Steel
Catalog#: ECMS1918
The Center-Mount Steel Shelves mount to the front of an open-frame rack. These convenvient shelves are ideal for supporting monitors or computers. They are designed to evenly distribute load across the rack, causing less stress and strain on the rack itself. Please note the load rating is 100 lb. (45.4 kg)
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- The Center-Mount Steel Shelves mount to the front of an open-frame rack
- These convenvient shelves are ideal for supporting monitors or computers
- They are designed to evenly distribute load across the rack, causing less stress and strain on the rack itself
- Please note the load rating is 100 lb. (45.4 kg)
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.