Vertical Wall Bracket, Black, Steel
Hover to magnify image or click to enlarge
Vertical Wall Bracket, Black, Steel
Catalog#: LVWBB
The Cable Runway Vertical Wall Bracket secures ladder rack sections to a wall or other flat surface. It features a U-shape hooking in the rails of the ladder rack with a 90 degree bend on the other end to mount to a perpendicular surface. It requires surface mounting hardware (not included).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The Cable Runway Vertical Wall Bracket secures ladder rack sections to a wall or other flat surface
- It features a U-shape hooking in the rails of the ladder rack with a 90 degree bend on the other end to mount to a perpendicular surface
- It requires surface mounting hardware (not included)
Specifications
PRODUCT ATTRIBUTES
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.