Pivoting Keyboard Shelf with Mouse Tray 90-Deg 2U, Black, Steel
Hover to magnify image or click to enlarge
Pivoting Keyboard Shelf with Mouse Tray 90-Deg 2U, Black, Steel
Catalog#: P19KBPVT
The Pivoting Keyboard Shelf pulls out and pivots 90 degrees to access full-size keyboard mounts either in a cabinet or on a 19-inch open-frame rack. The shelf allows a keyboard to slide between standard rack angles and includes a mouse tray. The keyboard tray extends 9.75 inch (248 mm) beyond the front of the rack angles or open-frame rack.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- The Pivoting Keyboard Shelf pulls out and pivots 90 degrees to access full-size keyboard mounts either in a cabinet or on a 19-inch open-frame rack
- The shelf allows a keyboard to slide between standard rack angles and includes a mouse tray
- The keyboard tray extends 9.75 inch (248 mm) beyond the front of the rack angles or open-frame rack
Specifications
PRODUCT ATTRIBUTES
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.