Skip to main content

Please Select Your Country/Language Preferences

PH37264.eps image Hover to magnify image or click to enlarge

Cadweld Rail Track Connector Bond Kit, Multi-Leg

The Cadweld Rail Track Connector Bond Kit, Multi-Leg, has all the necessary components to establish a welded bond connection to the web of the rail for rail signaling applications, such as wayside signs. This solution was crafted to allow multiple connections in tight spaces while maintaining rail integrity through the nVent ERICO Cadweld exothermic connection, which guarantees connection reliability and consistent electrical resistance. The bond is designed to be welded at the rail profile neutral axis level, where the stress and strain are minimal, and where the connection is least susceptible to fatigue and interference from dragging equipment and track maintenance equipment.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy