EZ-Load Glide Blocks
Hover to magnify image or click to enlarge
EZ-Load Glide Blocks
A complete set of ProLine G2 EZ-Load Glide Blocks are included with every ProLine G2 Full Mounting Subpanel and ProLine G2 Industrial Packages. This set of four additional blocks can be used if a replacement set is needed.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- A complete set of EZ-Load Glide Blocks is supplied with each full-height mounting subpanel; this set of four blocks serves as a replacement set
- Support subpanel installation vertically from the front, rear, or side, or can be used to load a subpanel while the subpanel is horizontal
- Glide blocks made from a high performing, glass re-enforced polymer, and consist of integrating front and rear sections
- All mounting hardware included; glide blocks secure to frame with BV-M6 fasteners, and to the subpanel with metric hex bolts
- For vertical front loading, the rear portion of the glide blocks can be attached to the frame prior to subpanel insertion to set a defined panel depth; the front portion of the glide blocks use the frame rails as a guide, gliding smoothly to the preferred depth
- For horizontal loading, the frame can be lowered over the mounting subpanel; in this configuration the load of the subpanel is in a safe, static state
- If the subpanel is used in the rear most position, the rear glide blocks will not be used, as the frame supports the subpanel
- If two subpanels are used in the enclosure in a back-to-back position the rear glide blocks will not be used
Especificaciones
Certificado de agencia de homologación
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.