nVent RAYCHEM polymer insulated (PI) heating cables are designed for freeze protection and temperature maintenance in hazardous environments on long line applications. Series-resistance heating cables can be used when circuit lengths exceed the ratings of parallel-resistance heating cables and a single power source is needed.
Polymer Insulated Heat Tracing Technology Features:
- Circuits up to 5 km from single power source
- Maintain temperature up to 200 °C
- Exposure temperature up to 300 °C
- Up to 750 VAC supply voltage
- Product warranty up to 10 years
nVent RAYCHEM PI Cables Are:
- Safe and reliable
- Easy to install and flexible
- Part of a proven system, with compatible control and monitoring solutions, and components
- Available in a large range of cable resistances
Contact Us
Unsure where to start? For all your design, product and service needs, reach out to one of our experts today.
Where to Buy
Need to find our pipe heat trace products near you? Use our locator to find a distributor in your area.