Skip to main content

Please Select Your Country/Language Preferences

PH36064.jpg image Hover to magnify image or click to enlarge

nVent CADDY Pyramid Tool-Free Pipe Support Kit

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Static Load Safety Factor 3:1
Material Polyethylene;Polypropylene;Nylon
Temperature -45 to 65 °C
Temperature -50 to 150 °F
Data Copied
Metric   |   Imperial
Abrazadera Tool-Free
N.º de pieza Diámetro exterior OD A B C
PTF1C 12.7 – 22.4 mm 9.5 mm 40.6 mm 19.1 mm
PTF2C 21.3 – 60.3 mm 9.5 mm 81.3 mm 19.1 mm
N.º de pieza Numero de Abrazadera Incluidas Maxima Capacidad de Abrazaderas
PTF1C PTF2C PTF1C PTF2C
PTF6 1 1 3 1
PTF10 - 2 5 2
PTF16 - 2 7 3

Diagrams

Application images Resources CAD
Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy