CableRack, 12.44x20.16x1.50, Black, Steel
Hover to magnify image or click to enlarge
CableRack, 12.44x20.16x1.50, Black, Steel
Catalog#: E19T6U
CableRack is used for ladder or basket tray mounting and securing 19-inch rack equipment for Data centers, Telecommunication rooms and other locations. The fixed, open frame rack allows suspending 19-inch rack equipment from Ladder Rack or Basket Tray. The rack has universal tapped holes per industry standards to accommodate typical applications. These open frame racks are ideal for high-density cabling applications which require above-the-cabinet mounting of equipment, and provide maximum access to cables and equipment. CableRack is ideal for Data Center applications, expanding equipment to above-the-cabinet while providing increased equipment and cable densities.
Industry Standards
UL 2416 Listed; File Number E230874
Rated to 60 lbs. with a 4X safety factor
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- Designed to accommodate all standard 19-inch rack equipment
- Easy, single-tool assembly reduces installation time and cost
- Preassembled for fast, time-saving installation
- Securely mounts to either Cable Runway (Ladder Rack) or Basket Tray
- UL double lug ground holes provide easy adherence to local bonding and grounding codes
- Cable tie down points, sized for up to 1-inch Velcro® straps, provided in horizontal and vertical positions in multiple locations
- Parallel or perpendicular mounting to cable pathway
- Multi-point mounting provisions address various application needs
- Open design provides for maximum access to cables and equipment
- Smart packaging with hand-carrying holes allow for easy transportation
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.