nVent ERICO Ericontact Insertion Tool, Manual
Hover to magnify image or click to enlarge
nVent ERICO Ericontact Insertion Tool, Manual
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Used to insert single and double nVent ERICO Ericontact Rail Contacts
- Packaged in a toolbox for safe and convenient handling
- Includes two MDRL (715215) Mandrels for 19 mm nVent ERICO Ericontact
Specifications
Tamaño de los contactos del raíl ERICO ERICONTACT | Piezas requeridas | |
8 mm | Adaptador de mandril MDRL8ADP (715218) y mandril MDRL8 (715216) | Pedir por separado |
13,5 mm | Adaptador de mandril MDRL135ADP (715219) y mandril MDRL135 (715217) | Pedir por separado |
19 mm | Mandril MDRL (715215) | Se incluye |
22 mm | Placa de cabeza de inserción PSKECMB (715596) | Pedir por separado |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.