Skip to main content

Please Select Your Country/Language Preferences

nVent ERICO Lay-In Hammerlock Ground Clamp Hover to magnify image or click to enlarge

nVent ERICO Lay-In Hammerlock Ground Clamp

The nVent ERICO Lay-In Hammerlock provides an easy-to-install mechanical connection for grounding conductors to ground rods. A low resistance connection is possible through the sleek, highly conductive copper design. Eliminating the need to feed conductors through the connector allows for ease-of-use. High-level performance is ensured for many years to come, regardless of harsh environments through the connectors rugged design.

Installation of the nVent ERICO Lay-In Hammerlock is made simple whether tapping into an existing grounding grid or installing new conductors on ground rods. Save time and money on installations with your experts in grounding and bonding.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy