Subcategories
Products | 40 results (81 items)
BS-125A Four Pole Insulating Support
Adjustable Flat Busbar Support Kit
Adjustable Flat Busbar Support Kit enables to build custom adjustable flat busbar supports.
CABS Module Kit, UL®
Module kit allows for custom busbar support creation with flexibility to select distance between phases and supports, 3 phase.
ABS Adjustable Busbar Support Profile
Profile for use with Adjustable Busbar Support (ABS) Insulator Modules.
Compact Busbar Support with Neutral Circuit
Compact busbar support design fits in 400 mm (15 3/4") deep panels.
CABS Busbar Support Kit
Module kit for all busbar types.
Universal Busbar Support
Adjustable Busbar Support Kit. For 3P or 3P+N System. Busbar thickness 5 or 10mm. One to four bar per phase. Bar from 30 to 200mm width.
FBS Flat Busbar Support
Specific support for threaded busbars.
BS-250A Four Pole Insulating Support
4-Pole insulating support to create custom four pole distribution blocks for an electrical distribution system.
Adjustable Flat Busbar Support Rail
Adjustable Flat Busbar Support Rail enables users to build custom adjustable flat busbar supports.
CABS-APP Aluminium Profile
Aluminum profile allows for custom busbar support creation with flexibility to select distance between phases and supports.
CABS Bracket E
Bracket kit for CABS busbar support kit, quickly and easily installs on aluminum profile and enclosure structure.