ProLine G2 Caster Kit
Hover to magnify image or click to enlarge
ProLine G2 Caster Kit
The Plate Caster Kit consists of four polyamide casters (two locking and two non-locking) secured to formed-steel plates painted RAL 7035. The Plate Caster hardware secures the caster at the frame corners, and can be used with a bottom-mounted Gland Plate or a 0-mm Solid Base; they however do not work with Plinth Bases. Plate Casters can also be used on joined ProLine G2 enclosures, with no caster swivel interference. Casters are rated to 3000 lbs. (1361 kg). Exercise caution when moving enclosures with casters: avoid adverse floor conditions such as cracks, seams, displacement, etc. Never use casters while transporting an enclosure by truck on roadways.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- Kit includes four polyamide casters (two locking and two non-locking)
- Can be used with a bottom-mounted Gland Plate or a 0-mm Solid Base; but not with plinth bases
- Hardware included
Especificaciones
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.