Cajas para bornas Seleccionar filtrosCerradoAplicarFiltrar porFiltro aplicado: 1Borrar filtros Métrico | Imperial Contraer todoExpandir todo Aplicaciones Automatización de fábricas y control de procesos (63) Conexiones de alimentación (30) Controles y motores (478) Distribución de alimentación (413) Entornos corrosivos (174) Entornos higiénicos (31) Entornos peligrosos (87) Ver todo Ver menos Altura 2.95 in (2) 3.15 in (2) 3.25 in (1) 3.5 in (2) 3.54 in (1) 4 in (10) 4.33 in (3) 4.36 in (2) 4.45 in (1) 4.5 in (3) 4.8 in (1) 5.03 in (1) 5.12 in (1) 5.75 in (2) 5.79 in (1) 5.91 in (12) 6 in (23) 6.02 in (2) 6.3 in (3) 6.69 in (1) 6.72 in (3) 7 in (7) 7.01 in (2) 7.25 in (17) 7.31 in (1) 7.48 in (2) 7.6 in (3) 7.87 in (28) 8 in (33) 8.5 in (5) 8.66 in (1) 9.09 in (3) 9.17 in (1) 9.31 in (1) 9.5 in (21) 10 in (29) 10.04 in (1) 10.24 in (1) 10.25 in (2) 10.38 in (1) 11 in (4) 11.25 in (1) 11.32 in (6) 11.75 in (18) 11.81 in (15) 12 in (45) 12.01 in (3) 12.5 in (2) 13.32 in (3) 13.5 in (4) 14 in (4) 14.17 in (1) 14.75 in (2) 15 in (2) 15.32 in (2) 15.75 in (11) 16 in (21) 17.32 in (3) 18 in (16) 18.5 in (5) 19.32 in (5) 20 in (1) 20.25 in (2) 20.75 in (2) 21 in (2) 21.32 in (6) 22.05 in (1) 24 in (27) 24.75 in (2) 30 in (10) 36 in (9) 48 in (4) Ver todo Ver menos Aplicar Altura 75 mm (2) 80 mm (2) 83 mm (1) 89 mm (2) 90 mm (1) 102 mm (10) 110 mm (3) 111 mm (2) 113 mm (1) 114 mm (3) 122 mm (1) 128 mm (1) 130 mm (1) 146 mm (2) 147 mm (1) 150 mm (12) 152 mm (23) 153 mm (2) 160 mm (3) 170 mm (1) 171 mm (3) 178 mm (2) 184 mm (17) 186 mm (1) 190 mm (2) 193 mm (3) 200 mm (28) 203 mm (33) 216 mm (5) 220 mm (1) 231 mm (3) 233 mm (1) 236 mm (1) 241 mm (21) 254 mm (29) 255 mm (1) 260 mm (1) 264 mm (1) 279 mm (4) 286 mm (1) 288 mm (6) 298 mm (18) 300 mm (15) 305 mm (3) 318 mm (2) 338 mm (3) 343 mm (4) 356 mm (4) 360 mm (1) 375 mm (2) 381 mm (2) 389 mm (2) 400 mm (11) 406 mm (21) 440 mm (3) 457 mm (16) 470 mm (5) 491 mm (5) 508 mm (1) 514 mm (2) 527 mm (2) 533 mm (2) 542 mm (6) 560 mm (1) 610 mm (27) 629 mm (2) 762 mm (10) 914 mm (9) 1219 mm (4) Ver todo Ver menos Aplicar Ancho 2 in (1) 2.75 in (4) 2.87 in (5) 2.88 in (3) 2.95 in (8) 3.06 in (1) 3.17 in (3) 3.18 in (5) 3.25 in (35) 3.54 in (1) 4 in (24) 4.25 in (3) 4.33 in (2) 4.45 in (3) 4.72 in (2) 5 in (1) 5.03 in (3) 5.5 in (2) 5.75 in (1) 5.79 in (2) 5.91 in (6) 6 in (41) 6.02 in (1) 6.25 in (21) 6.3 in (4) 7 in (5) 7.01 in (1) 7.25 in (2) 7.31 in (2) 7.5 in (4) 7.75 in (2) 7.87 in (7) 8 in (35) 8.25 in (1) 8.5 in (19) 9.06 in (2) 9.32 in (6) 9.84 in (2) 10 in (31) 10.75 in (12) 11.32 in (3) 11.81 in (18) 12 in (54) 12.01 in (1) 12.5 in (4) 13 in (8) 13.32 in (2) 14 in (8) 15 in (4) 15.25 in (3) 15.32 in (3) 15.75 in (12) 15.94 in (1) 16 in (3) 17.32 in (11) 17.5 in (4) 18 in (15) 19.69 in (6) 19.75 in (2) 20 in (4) 23.62 in (9) 24 in (23) 30 in (8) 31.5 in (6) 36 in (8) 48 in (4) Ver todo Ver menos Aplicar Ancho 51 mm (1) 70 mm (4) 73 mm (3) 75 mm (8) 78 mm (1) 81 mm (3) 83 mm (35) 90 mm (1) 102 mm (24) 108 mm (3) 110 mm (2) 113 mm (3) 120 mm (2) 127 mm (1) 128 mm (3) 140 mm (2) 146 mm (1) 147 mm (2) 150 mm (6) 152 mm (41) 153 mm (1) 159 mm (21) 160 mm (4) 178 mm (1) 184 mm (2) 186 mm (2) 191 mm (4) 197 mm (2) 200 mm (7) 203 mm (35) 210 mm (1) 216 mm (19) 230 mm (2) 237 mm (6) 250 mm (2) 254 mm (31) 273 mm (12) 288 mm (3) 300 mm (18) 305 mm (1) 318 mm (4) 330 mm (8) 338 mm (2) 356 mm (8) 381 mm (4) 387 mm (3) 389 mm (3) 400 mm (12) 405 mm (1) 406 mm (3) 440 mm (11) 445 mm (4) 457 mm (15) 500 mm (6) 502 mm (2) 508 mm (4) 600 mm (9) 610 mm (23) 762 mm (8) 800 mm (6) 914 mm (8) 1219 mm (4) Ver todo Ver menos Aplicar Profundidad 2 in (1) 2.17 in (4) 2.62 in (4) 2.75 in (4) 2.95 in (5) 3 in (18) 3.02 in (1) 3.08 in (1) 3.11 in (8) 3.13 in (1) 3.15 in (18) 3.29 in (1) 3.35 in (2) 3.5 in (2) 3.54 in (6) 3.61 in (6) 3.66 in (2) 3.75 in (12) 3.94 in (1) 4 in (85) 4.25 in (3) 4.33 in (2) 4.72 in (49) 4.75 in (4) 4.84 in (4) 4.88 in (4) 4.92 in (2) 5 in (2) 5.02 in (4) 5.03 in (2) 5.39 in (4) 5.43 in (2) 5.52 in (2) 5.6 in (1) 5.75 in (1) 6 in (89) 6.6 in (2) 6.65 in (2) 6.67 in (1) 6.75 in (14) 7.48 in (1) 7.68 in (1) 7.88 in (2) 8 in (43) 9 in (6) 9.58 in (5) 10 in (15) 10.12 in (4) 11.57 in (6) 12 in (19) 16 in (4) Ver todo Ver menos Aplicar Profundidad 51 mm (1) 55 mm (4) 67 mm (4) 70 mm (4) 75 mm (5) 76 mm (18) 77 mm (1) 78 mm (1) 79 mm (8) 80 mm (1) 84 mm (1) 85 mm (2) 89 mm (2) 90 mm (6) 92 mm (6) 93 mm (2) 95 mm (12) 100 mm (1) 102 mm (85) 108 mm (3) 110 mm (2) 120 mm (49) 121 mm (4) 123 mm (4) 124 mm (4) 125 mm (2) 127 mm (2) 128 mm (2) 137 mm (4) 138 mm (2) 140 mm (2) 142 mm (1) 146 mm (1) 152 mm (89) 168 mm (2) 169 mm (1) 171 mm (14) 190 mm (1) 195 mm (1) 200 mm (2) 203 mm (43) 229 mm (6) 243 mm (5) 254 mm (15) 257 mm (4) 294 mm (6) 305 mm (19) 406 mm (4) Ver todo Ver menos Aplicar Clasificación de protección NEMA Type 12 (243) NEMA Type 3 (77) NEMA Type 12 (192) NEMA Tipo 4 (235) NEMA Tipo 4X (196) NEMA Type 6 (8) IP55 (512) IP55 (276) IP30 (243) IP32 (108) IP54 (7) IK10 (6) NEMA Type 12 (218) NEMA Type 12 (281) IP67 (12) IK08 (42) IK10 (21) NEMA Type 9 (14) Ver todo Ver menos Familia de productos Zonex (31) PushButton (189) QLine PushButton (9) Filter1Filtro aplicado: 1Categoría: Cajas para bornasView All Filters (1) SubcategoríasCajas de bornas y conexiones de acero dulceDetallesCajas de bornas y conexiones de acero inoxidableDetallesCajas de bornas y conexiones termoplásticas y de fibra de vidrioDetallesCajas de bornas y conexiones de aluminioDetallesComercialDetalles