ProLine Vented Plinth Base Cover
Hover to magnify image or click to enlarge
ProLine Vented Plinth Base Cover
Vented Plinth Base Covers install in the front and rear openings of a standard plinth base in place of Solid Covers. Vented covers allow air to circulate into the enclosure. Vented Plinth Base Covers are available in 100-mm and 200-mm heights. These covers include all necessary mounting hardware. A standard plinth base must be ordered in combination with Vented Plinth Base covers to form a Vented Plinth Base. If using a gland plate with the Vented Plinth Base, order a vented gland plate to provide air circulation through the bottom of the enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- Hardware included
- Standard plinth base must be ordered in combination with Vented Plinth Base covers to form a Vented Plinth Base
- If a gland plate is needed, opt for a vented gland plate for optimum air flow
Especificaciones
Espesor | 1.52 mm |
Espesor | 16 ga |
Color | Jet Black |
Acabado | Pintado al polvo |
Código de colores | RAL 9005 |
Certificado de agencia de homologación
Manual de instalación/Hoja de instrucciones
Página de ventas
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.