Skip to main content

Please Select Your Country/Language Preferences

PH19871.jpg image Hover to magnify image or click to enlarge

GEM Ground Enhancement Material

Ground Enhancement Material (GEM) is a superior conductive material that solves your toughest grounding problems. It is the ideal material to use in areas of poor conductivity, such as rocky ground, mountain tops and sandy soil. GEM dramatically reduces earth resistance and impedance measurements. Furthermore, GEM may reduce the size of the grounding system where conventional methods are unsatisfactory. Once installed, GEM is maintenance-free, not requiring periodic charging or the presence of water to maintain its conductivity.

Third-party testing has been completed to verify that GEM conforms to IEC® 62561-7. This standard introduces a benchmark for electrical performance and corrosion of earth enhancement materials that has been absent from the industry to date.

nVent ERICO offers GEM Calculator software that provides resistivity values for common GEM applications and can help estimate the amount of GEM required for an installation. It operates in four languages - English, Spanish, French and German - and performs calculations in Imperial or Metric units. The GEM Calculator is available for download on our website at erico.com.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Unit Weight 11.360 kg
Unit Weight 25 lb
Data Copied
Metric   |   Imperial
Pies lineales estimados de cubierta de conductor de puesta a tierra con bolsa de GEM
Ancho de zanja Grosor total de GEM
10.2 cm 12.7 cm 15.2 cm
10 cm 1.0 m 0.8 m 0.7 m
15.2 cm 0.7 m 0.5 m 0.4 m
20.3 cm 0.5 m 0.4 m 0.3 m
25.4 cm 0.4 m' 0.3 m 0.3 m
30.5 cm 0.3 m 0.3 m 0.2 m
Especificaciones sugeridas
Parámetro Valores recomendados Método de prueba
Cumplimiento con las normas Cumplimiento total con  Toxicidad de la EPA IEC 62561-7  Lixivación característica  Procedimiento (TCLP),  método de prueba 1311
Lixivación Arsénico < 1,5 mg/L, bario < 60 mg/L,  cadmio < 0,15 mg/L, cromio < 3,0 mg/L,  plomo < 1,5 mg/L, mercurio < 0,06 mg/L,  elenio < 1,0 mg/L EC 62561-7 EN 12457-2
Contenido de azufre < 2 % ISO 14869-1
Resistividad <2 Ω-cm para polvo <20 Ω-cm para material mezclado y curado Polvo comprimido  de conformidad con ASTM G187-12 Mezclado y curado de conformidad con  ASTM D991-89
Desempeño contra la corrosión Para los electrodos a tierra con recubrimiento de cobre,  la resistencia a la polarización debe ser > 8 Ω x m2 para ambientes agresivos Para electrodos a tierra galvanizados,  la resistencia a la polarización debe ser > 7.6Ω x m2 para ambientes agresivos IEC 62561-7, Sección 5.5,  ambiente agresivo
Resistencia a la flexión 300-450 psi [2070-3100 kPa] ASTM C293
Resistencia a la compresión 100-200 psi [690-1390 kPa]  después de 672 horas de tiempo de curado ASTM C109
Bolsas estimadas de GEM para llenar alrededor de las varillas de puesta a tierra, a una densidad de 1017 kg/m ³ (63,5 lb/ft³)
Diámetro del orificio ft m ft m ft m ft m ft m ft m
Pulgadas Centímetros 5 1.5 6 1.8 8 2.4 10 3 15 4.6 20 6.1
4 10.2 2 2 2 3 4 5
6 15.2 3 3 4 5 8 10
8 20.3 5 6 8 9 14 18
10 25.4 7 9 12 14 21 28
12 30.5 10 12 16 20 30 40
Application images Resources Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including silica and hexavalent chromium, which are known to the State of California to cause cancer and birth defects or other reproductive harm.  For more information go to www.P65Warnings.ca.gov.
Need technical support or a quote, we’re here to assist.
Contact Us