Skip to main content

Please Select Your Country/Language Preferences

A10000109 Hover to magnify image or click to enlarge

Metal Connection Kit, Cold-Applied

nVent RAYCHEM C25-100-METAL and C3/4-100-METAL are cold-applied metal connection kits for terminating all nVent RAYCHEM self-regulating and power-limiting industrial parallel heating cables to a metal or plastic junction box with internal earthing plate. C25-100-METAL for M25 entries, C3/4-100-METAL: for 3/4” NPT entries.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Max Exposure Temperature 180 °C
Max Exposure Temperature 356 °F
Connection Type Cold Applied
Model Connection to Junction Box
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing