Cable Runway Ceiling Support Kit
Hover to magnify image or click to enlarge
Cable Runway Ceiling Support Kit
The Cable Runway Ceiling Support Kit supports ladder rack from ceiling. The components are available separately or can be purchased as a kit. The six-foot-long, 5/8-in. diameter rod is threaded for easy tension adjustment. The kit requires surface mounting hardware, which is not included.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- The Cable Runway Ceiling Support Kit supports ladder rack from ceiling
- The components are available separately or can be purchased as a kit
- The six-foot-long, 5/8-in. diameter rod is threaded for easy tension adjustment
- The kit requires surface mounting hardware, which is not included
Specifications
2D DXF
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.