Cable Runway Spool Divider Kit
Hover to magnify image or click to enlarge
Cable Runway Spool Divider Kit
The Cable Runway Spool Divider Kit separates cables to improve cable management and to control cable-to-cable distances. The spool and bracket attach to a ladder rack cross member and can be located anywhere across the width. The kit includes ten 4-inch (102mm) tall spools, brackets and all necessary hardware. The bracket is made of plated steel.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- The Cable Runway Spool Divider Kit separates cables to improve cable management and to control cable-to-cable distances
- The spool and bracket attach to a ladder rack cross member and can be located anywhere across the width
- The kit includes ten 4-inch (102mm) tall spools, brackets and all necessary hardware
- The bracket is made of plated steel
Specifications
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.