Horizontal E-Bend Section 90-Degree (cULus), fits 12.00, Gray, Steel
Hover to magnify image or click to enlarge
Horizontal E-Bend Section 90-Degree (cULus), fits 12.00, Gray, Steel
Catalog#: L90HB12G
The 90-Degree Horizontal E-Bend Section provides a 90-degree horizontal change in cable runway direction. It is made of 1-1/2 in. x 3/8 in. (38 mm x 8 mm) tubular steel. The E-Bend connects to straight sections with butt-splice kits. It is designed for category 5e, 6, 6A and fiber optic cable.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The 90-Degree Horizontal E-Bend Section provides a 90-degree horizontal change in cable runway direction
- It is made of 1-1/2 in. x 3/8 in. (38 mm x 8 mm) tubular steel
- The E-Bend connects to straight sections with butt-splice kits
- It is designed for category 5e, 6, 6A and fiber optic cable
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Data Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.