Skip to main content

Please Select Your Country/Language Preferences

L90HB12W_90-DegreeHorzE-Bend, L90HB12BLK, L90HB15BLK, L90HB18BLK, L90HB24BLK, L90HB12G, L90HB18G, L90HB12GZ, L90HB18GZ, L90HB12W, L90HB15W, L90HB18W, L90HB24W Hover to magnify image or click to enlarge

Horizontal E-Bend Section 90-Degree (cULus), fits 12.00, Plated, Steel

Catalog#: L90HB12GZ

The 90-Degree Horizontal E-Bend Section provides a 90-degree horizontal change in cable runway direction. It is made of 1-1/2 in. x 3/8 in. (38 mm x 8 mm) tubular steel. The E-Bend connects to straight sections with butt-splice kits. It is designed for category 5e, 6, 6A and fiber optic cable.
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
Resources CAD
Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us