Fence Clamp for Field-Welded Connections
Hover to magnify image or click to enlarge
Fence Clamp for Field-Welded Connections
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Ideal for when nVent ERICO Cadweld connections cannot be made to aluminum pipe or thin-wall steel tube
- Stainless steel hardware included
- Can be used when field-welding conductors
Specifications
Material | Electrolytic Copper |
Finish | Tinned |
Componentes de conexión comunes para ensamblaje en campo | ||
Tamaño de conductor | Número de pieza de molde ERICO CADWELD | Material de soldadura |
1/0 concéntrico | LAC2C002 | 65 |
2/0 concéntrico | LAC2G002 | 65 |
4/0 concéntrico | LAC2Q002 | 90 |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.