Low Voltage Mounting Plate
Hover to magnify image or click to enlarge
Low Voltage Mounting Plate
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Video
Features
- Provides positive support with locking screws
- Makes wire "fishing" easier
- Install with a drywall saw and screwdriver
- Eliminates the need for an electrical box when installing low voltage Class 2 wiring
Specifications
Finish | Pregalvanized |
Material | Steel |
Certifications
cUL QAZR7.E255437
CSA-C22.2 No. 18.2
UL QAZR.E255437
UL 2269
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.