Socket Strip, IEC C13, With Wieland® Input, C13, 12 Sockets, 19", White
Socket Strip, IEC C13, With Wieland® Input, C13, 12 Sockets, 19", White
Catalog#: 60110-340
Modular, compact PDU with many function elements. Using a 1 U by 1 U aluminum chassis the PDU can easily be integrated in a rack. The Wieland connector allows easy combination with different power input cords.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- Input via Wieland® GST 18 plug
- Installation height 1 U
- In accordance with IEC 60320
- Horizontal or vertical mounting
- Output via IEC 60320 C-13 sockets
- Socket strips can be rotated through all four directions (in 90° increments) during fitting
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Data Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Al extrusion, 1 U, anodised, length 438.5 mm, depth 44 mm, height 44.45; for socket inserts | 1 | |
2 | Socket inserts (35° rotated, PA) | 12 | |
3 | Endpiece, PA, RAL 7035, with rivets | 2 | |
4 | Wieland® GST 18 connecting socket | 1 | |
5 | Mounting angle, PA, RAL 7035 | 2 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.