Ceiling Support Kit Ceiling Bracket Kit, Black, Steel
Hover to magnify image or click to enlarge
Ceiling Support Kit Ceiling Bracket Kit, Black, Steel
Catalog#: LCBKB
The Cable Runway Ceiling Support Kit supports ladder rack from ceiling. The components are available separately or can be purchased as a kit. The six-foot-long, 5/8-in. diameter rod is threaded for easy tension adjustment. The kit requires surface mounting hardware, which is not included.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The Cable Runway Ceiling Support Kit supports ladder rack from ceiling
- The components are available separately or can be purchased as a kit
- The six-foot-long, 5/8-in. diameter rod is threaded for easy tension adjustment
- The kit requires surface mounting hardware, which is not included
Specifications
PRODUCT ATTRIBUTES
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.