Skip to main content

Please Select Your Country/Language Preferences

Lib6W Curved Section Hover to magnify image or click to enlarge

Ladder Rack Curved Kit (cULus Classified) Inside, fits 15.00, White, Steel

Catalog#: LIB15W

The Ladder Rack Curved Sections provide a vertical change in direction. They are made of 1-1/2 inch x 3/8 inch (38 mm x 8 mm) tubular steel with a painted or plated finish. Cross members are welded on the inside (inside bends) or outside (outside bends) of the section. They connect to straight section with butt-splice kits. They are also designed for category 5e, 6, 6A and fiber optic cable.
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
Resources CAD
Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us