J-Bolt Kit, Plated, Steel
Hover to magnify image or click to enlarge
J-Bolt Kit, Plated, Steel
Catalog#: LJBK
The Cable Runway J-Bolt Kit connects ladder rack to the top of a cabinet or to auxiliary support channel. Each kit includes two J-bolts and makes one support connection. The kit also includes mounting hardware.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- Kit components are plated steel
- Each kit contains:
- (2) J-Bolts, 5/16 in.
- (2) Nuts, 5/16 in.
- (2) Washers, 5/16 in.
- (2) Lock Washers, 5/16 in.
- (1) Plate
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.