L-Bracket Kit, Gray, Steel
Hover to magnify image or click to enlarge
L-Bracket Kit, Gray, Steel
Catalog#: LLBG
The L-Bracket Kit supports power or other cables that need to be separated from the main cable run. It is made of steel with a painted or plated finish while mounting onto a ladder rack stringer. The kit includes mounting hardware.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The L-Bracket Kit supports power or other cables that need to be separated from the main cable run
- It is made of steel with a painted or plated finish while mounting onto a ladder rack stringer
- The kit includes mounting hardware
Specifications
PRODUCT ATTRIBUTES
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.