Skip to main content

Please Select Your Country/Language Preferences

PH38366.jpg image Hover to magnify image or click to enlarge

Surge Reduction Filter N-Series, Single Phase

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Capacidades nominales de AS1768
Número de pieza SRF163N SRF1125N
Tensión continua máxima de funcionamiento 310 V CA
Corriente de sobrevoltaje máxima, L-N 130 kA 8/20 μs 50 kA 10/350 μs
Corriente de sobrevoltaje máxima, N-PE 130 kA 8/20 μs 50 kA 10/350 μs
Nivel de protección de tensión, L-N 150 V a 3 kA 8/20 μs 200 V a 20 kA  8/20 μs 250 V a 3 kA 8/20 μs 350 V a 20 kA 8/20 μs
Capacidad nominal de IEC 61643-11
Número de pieza SRF163N SRF1125N
Tensión continua máxima de funcionamiento (Uc) 255 V CA
Sobrevoltaje temporal, L-N 442 V CA 2 horas
Sobrevoltaje temporal, N-PE 1200 V CA 200 ms
Corriente de impulsos (Iimp) 10 kA 10/350 μs
Nivel de protección de tensión (superior), L-N a Iimp 450 V
Corriente de descarga nominal (entrada) 20 kA 8/20 μs
Nivel de protección de tensión (superior), L-N a entrada 450 V 500 V
Caída de tensión 0,1 % máx.

Diagrams

Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy