Soluciones de centros de datos y redes Seleccionar filtrosCerradoAplicarFiltrar porFiltro aplicado: 0Borrar filtros Métrico | Imperial Contraer todoExpandir todo Ciclo de vida Active (1254) Retirada gradual (3) Aplicaciones 66061 (40) Conexiones de alimentación (40) Controles y motores (217) Distribución de alimentación (52) Entornos corrosivos (132) Equipos de comunicación de datos y telecomunicaciones (487) Redes, almacenamiento y centro de datos (1104) Señalización y alarmas (1) Telecomunicaciones y protección de datos (86) Ver todo Ver menos Altura 0.79 in (1) 1 in (4) 1.1 in (1) 1.44 in (1) 1.67 in (2) 1.72 in (1) 1.73 in (4) 1.74 in (2) 1.97 in (1) 2.9 in (1) 3.4 in (1) 3.46 in (3) 3.48 in (1) 3.5 in (1) 3.81 in (1) 4.88 in (1) 5.24 in (1) 5.63 in (7) 6 in (2) 6.12 in (2) 6.38 in (2) 6.5 in (1) 6.97 in (4) 7 ft (12) 7.06 in (1) 7.9 in (1) 8 in (1) 10.5 in (1) 10.9 in (8) 11.81 in (1) 13.5 in (1) 14 in (1) 15.75 in (3) 16 in (4) 16.12 in (2) 16.75 in (2) 17 in (5) 17.09 in (2) 17.71 in (4) 18 in (3) 19 in (1) 19.69 in (2) 20 in (2) 23 in (1) 23.23 in (4) 23.6 in (6) 23.62 in (8) 23.94 in (2) 24 in (3) 24.09 in (2) 24.45 in (2) 26.21 in (2) 27.56 in (5) 27.8 in (2) 28.66 in (1) 30 in (1) 31.5 in (1) 35.43 in (2) 36 in (3) 36.02 in (2) 36.3 in (2) 37 in (1) 38.62 in (1) 39.37 in (1) 40.51 in (1) 41.63 in (1) 41.81 in (2) 43 in (4) 45.75 in (1) 47.24 in (2) 47.74 in (2) 48 in (3) 48.03 in (2) 48.5 in (2) 48.54 in (1) 48.62 in (1) 50 in (5) 50.43 in (2) 50.59 in (6) 53 in (8) 58 in (1) 58.25 in (4) 59.06 in (1) 59.49 in (3) 60.04 in (2) 61.7 in (1) 62.24 in (1) 66.93 in (1) 67 in (6) 68 in (3) 69 in (1) 71 in (2) 71.88 in (1) 72 in (2) 72.05 in (2) 72.22 in (8) 76.34 in (4) 78 in (1) 78.37 in (39) 78.39 in (2) 78.7 in (4) 78.74 in (1) 79.03 in (2) 81.41 in (2) 81.97 in (2) 81.98 in (4) 82.08 in (16) 82.1 in (8) 82.68 in (3) 83.25 in (1) 83.88 in (3) 84 in (2) 84.02 in (2) 84.13 in (2) 85.03 in (6) 85.08 in (12) 85.14 in (25) 85.16 in (6) 85.25 in (1) 86.02 in (2) 86.13 in (4) 86.74 in (4) 87 in (1) 87.32 in (2) 88 in (2) 90.26 in (4) 90.55 in (3) 90.94 in (6) 91.06 in (3) 93.03 in (12) 93.49 in (1) 93.75 in (1) 94.87 in (6) 94.92 in (12) 96 in (8) 96.13 in (2) 98.13 in (4) 108 in (2) Ver todo Ver menos Aplicar Altura 20 mm (1) 25 mm (4) 28 mm (1) 42 mm (2) 44 mm (2) 50 mm (1) 86 mm (1) 88 mm (1) 89 mm (1) 124 mm (1) 133 mm (1) 143 mm (7) 152 mm (2) 155 mm (2) 162 mm (2) 168 mm (1) 177 mm (4) 179 mm (1) 201 mm (1) 203 mm (1) 267 mm (1) 277 mm (8) 300 mm (1) 343 mm (1) 356 mm (1) 400 mm (3) 406 mm (4) 409 mm (2) 425 mm (2) 434 mm (2) 438 mm (5) 457 mm (3) 478 mm (1) 500 mm (2) 508 mm (2) 584 mm (1) 590 mm (4) 599 mm (6) 600 mm (8) 608 mm (2) 610 mm (3) 612 mm (2) 621 mm (2) 666 mm (2) 700 mm (5) 706 mm (2) 728 mm (1) 762 mm (1) 800 mm (1) 900 mm (2) 914 mm (3) 915 mm (2) 922 mm (2) 940 mm (1) 981 mm (1) 1000 mm (1) 1029 mm (1) 1057 mm (1) 1062 mm (2) 1100 mm (4) 1162 mm (1) 1200 mm (2) 1213 mm (2) 1219 mm (3) 1220 mm (2) 1232 mm (2) 1233 mm (1) 1235 mm (1) 1270 mm (5) 1281 mm (2) 1285 mm (6) 1350 mm (8) 1473 mm (1) 1480 mm (4) 1500 mm (1) 1511 mm (3) 1525 mm (2) 1567 mm (1) 1581 mm (1) 1700 mm (1) 1725 mm (3) 1750 mm (1) 1800 mm (2) 1826 mm (1) 1829 mm (2) 1830 mm (2) 1834 mm (8) 1939 mm (4) 1981 mm (1) 1991 mm (2) 1999 mm (4) 2000 mm (1) 2007 mm (2) 2068 mm (2) 2082 mm (2) 2085 mm (8) 2100 mm (3) 2115 mm (1) 2131 mm (3) 2134 mm (2) 2137 mm (2) 2160 mm (6) 2161 mm (12) 2163 mm (6) 2165 mm (1) 2185 mm (2) 2188 mm (4) 2203 mm (4) 2210 mm (1) 2218 mm (2) 2235 mm (2) 2293 mm (4) 2300 mm (3) 2310 mm (6) 2313 mm (3) 2363 mm (12) 2375 mm (1) 2381 mm (1) 2410 mm (6) 2411 mm (12) 2438 mm (8) 2442 mm (2) 2493 mm (4) 2743 mm (2) Ver todo Ver menos Aplicar Ancho 1.1 in (1) 1.3 in (1) 1.32 in (2) 1.97 in (1) 2.33 in (3) 2.44 in (4) 3 in (21) 3.47 in (1) 3.5 in (1) 3.54 in (1) 4 in (1) 4.13 in (3) 4.3 in (2) 4.8 in (4) 4.88 in (1) 5 in (6) 5.6 in (1) 5.67 in (1) 6 in (2) 6.12 in (2) 6.38 in (1) 7.5 in (1) 11.81 in (2) 12 in (4) 12.68 in (4) 13.78 in (1) 14 in (2) 14.01 in (2) 15.75 in (3) 16 in (2) 16.5 in (2) 16.93 in (4) 17.72 in (7) 17.95 in (4) 18 in (2) 18.9 in (3) 19 in (6) 19.69 in (2) 20 in (7) 20.25 in (16) 20.28 in (2) 20.91 in (6) 21.01 in (2) 23.43 in (2) 23.58 in (1) 23.6 in (4) 23.62 in (32) 23.63 in (2) 23.86 in (7) 23.87 in (17) 23.94 in (6) 23.99 in (2) 24 in (17) 24.11 in (2) 24.12 in (4) 24.25 in (6) 24.41 in (12) 26.75 in (2) 27.45 in (2) 27.5 in (1) 27.52 in (4) 27.56 in (7) 27.57 in (2) 27.6 in (2) 27.85 in (4) 27.87 in (8) 28.31 in (3) 29.48 in (1) 29.5 in (2) 29.66 in (2) 29.72 in (6) 30 in (14) 31 in (1) 31.25 in (2) 31.45 in (1) 31.46 in (7) 31.5 in (1) 31.74 in (14) 31.8 in (7) 31.81 in (15) 34.24 in (1) 34.25 in (1) 34.75 in (1) 35.43 in (2) 36.14 in (6) 37.54 in (2) 39.33 in (1) 39.37 in (11) 39.62 in (2) 39.69 in (1) 39.71 in (3) 43.54 in (1) 47.21 in (1) 49.84 in (1) 51.44 in (1) 51.52 in (4) 60 in (3) 61.25 in (1) 66 in (1) 73.54 in (1) 85.25 in (1) 99 in (1) Ver todo Ver menos Aplicar Ancho 28 mm (1) 33 mm (1) 34 mm (2) 50 mm (1) 59 mm (3) 62 mm (4) 80 mm (21) 88 mm (1) 90 mm (1) 102 mm (1) 105 mm (3) 109 mm (2) 120 mm (6) 122 mm (4) 124 mm (1) 142 mm (1) 144 mm (1) 152 mm (2) 155 mm (2) 162 mm (1) 191 mm (1) 300 mm (2) 305 mm (4) 322 mm (4) 350 mm (1) 356 mm (2) 400 mm (3) 406 mm (2) 419 mm (2) 430 mm (4) 450 mm (7) 456 mm (4) 457 mm (2) 480 mm (3) 483 mm (6) 500 mm (2) 508 mm (7) 514 mm (16) 515 mm (2) 531 mm (6) 534 mm (2) 595 mm (2) 599 mm (4) 600 mm (1) 606 mm (7) 608 mm (6) 609 mm (2) 610 mm (17) 613 mm (2) 616 mm (6) 620 mm (12) 679 mm (2) 697 mm (2) 699 mm (1) 700 mm (2) 701 mm (2) 707 mm (4) 708 mm (8) 719 mm (3) 749 mm (2) 750 mm (1) 753 mm (2) 755 mm (6) 762 mm (14) 787 mm (1) 794 mm (2) 799 mm (6) 800 mm (1) 806 mm (14) 808 mm (7) 870 mm (1) 883 mm (1) 900 mm (2) 918 mm (6) 953 mm (2) 999 mm (1) 1000 mm (11) 1006 mm (2) 1008 mm (1) 1009 mm (3) 1106 mm (1) 1200 mm (1) 1266 mm (1) 1307 mm (1) 1309 mm (4) 1524 mm (3) 1556 mm (1) 1676 mm (1) 1868 mm (1) 2165 mm (1) 2515 mm (1) Ver todo Ver menos Aplicar Profundidad 0.07 in (1) 0.31 in (1) 0.35 in (4) 0.4 in (1) 0.44 in (1) 0.59 in (1) 0.67 in (1) 0.69 in (4) 0.75 in (4) 0.97 in (1) 1 in (1) 1.12 in (1) 1.16 in (1) 1.2 in (1) 1.75 in (1) 1.78 in (1) 2 in (2) 2.38 in (1) 2.4 in (1) 2.44 in (4) 2.87 in (1) 2.95 in (4) 3 in (1) 3.5 in (3) 4 in (6) 4.38 in (2) 5.75 in (1) 5.91 in (3) 7 in (1) 7.33 in (1) 7.87 in (6) 8 in (2) 8.1 in (1) 8.19 in (3) 8.34 in (3) 8.35 in (2) 8.36 in (5) 8.5 in (1) 10 in (3) 11.33 in (1) 11.63 in (1) 11.69 in (1) 11.81 in (3) 12 in (3) 12.28 in (3) 12.34 in (6) 12.5 in (2) 12.64 in (2) 12.96 in (1) 14.76 in (1) 14.96 in (13) 15 in (15) 16.5 in (2) 16.69 in (2) 17.08 in (1) 17.4 in (10) 18 in (5) 18.2 in (3) 18.93 in (1) 19.68 in (2) 19.69 in (2) 20 in (4) 20.5 in (2) 22.5 in (8) 23.27 in (1) 23.5 in (2) 23.6 in (1) 23.62 in (3) 23.68 in (2) 24.02 in (6) 24.29 in (3) 25.09 in (3) 25.1 in (4) 26.25 in (2) 26.62 in (1) 27.44 in (2) 27.56 in (3) 27.95 in (9) 29.92 in (4) 30 in (2) 30.01 in (3) 31.06 in (6) 31.38 in (2) 31.43 in (3) 31.46 in (6) 31.47 in (2) 31.5 in (5) 32.58 in (1) 34.4 in (1) 34.53 in (1) 35.36 in (3) 35.39 in (4) 35.4 in (14) 35.43 in (1) 36.02 in (13) 36.14 in (6) 36.36 in (1) 37.4 in (2) 37.5 in (8) 39.13 in (2) 39.3 in (4) 39.32 in (2) 39.33 in (6) 39.34 in (6) 39.37 in (3) 39.4 in (2) 39.87 in (1) 41.75 in (2) 43.22 in (4) 43.27 in (6) 43.28 in (14) 44 in (5) 46.16 in (6) 46.76 in (18) 47 in (1) 47.17 in (31) 47.2 in (10) 47.22 in (15) 47.24 in (1) 50.53 in (2) Ver todo Ver menos Aplicar Profundidad 2 mm (1) 8 mm (1) 9 mm (4) 10 mm (1) 11 mm (1) 15 mm (1) 17 mm (1) 19 mm (4) 25 mm (1) 28 mm (1) 29 mm (1) 30 mm (1) 45 mm (1) 51 mm (2) 54 mm (22) 60 mm (1) 61 mm (1) 62 mm (4) 73 mm (1) 75 mm (4) 76 mm (1) 85 mm (2) 89 mm (3) 102 mm (6) 111 mm (2) 146 mm (1) 150 mm (3) 178 mm (1) 186 mm (1) 200 mm (6) 203 mm (2) 206 mm (1) 208 mm (3) 212 mm (2) 216 mm (1) 254 mm (3) 288 mm (1) 295 mm (1) 297 mm (1) 300 mm (3) 305 mm (3) 312 mm (3) 313 mm (6) 318 mm (2) 321 mm (2) 329 mm (1) 375 mm (1) 380 mm (13) 381 mm (15) 419 mm (2) 424 mm (2) 434 mm (1) 442 mm (10) 457 mm (5) 462 mm (3) 481 mm (1) 500 mm (2) 508 mm (4) 521 mm (2) 572 mm (8) 591 mm (1) 597 mm (2) 599 mm (1) 600 mm (1) 601 mm (2) 610 mm (6) 617 mm (3) 637 mm (3) 638 mm (4) 667 mm (2) 697 mm (2) 700 mm (3) 710 mm (9) 760 mm (4) 762 mm (2) 789 mm (6) 797 mm (2) 798 mm (3) 799 mm (2) 800 mm (5) 828 mm (1) 874 mm (1) 877 mm (1) 898 mm (1) 899 mm (4) 900 mm (1) 915 mm (13) 918 mm (6) 950 mm (2) 953 mm (8) 994 mm (2) 998 mm (4) 999 mm (2) 1000 mm (3) 1001 mm (2) 1013 mm (1) 1060 mm (2) 1098 mm (4) 1099 mm (6) 1118 mm (5) 1173 mm (6) 1188 mm (18) 1194 mm (1) 1198 mm (31) 1199 mm (10) 1200 mm (1) 1283 mm (2) Ver todo Ver menos Aplicar Clasificación de protección NEMA Type 12 (127) NEMA Type 3 (33) NEMA Type 12 (35) NEMA Tipo 4 (150) NEMA Tipo 4X (115) IP55 (178) IP55 (12) IP20 (91) IP30 (9) IK10 (30) NEMA Type 12 (120) IK10 (32) Ver todo Ver menos Familia de productos AccessPlus (60) CableRack (2) CableTek (55) ComLine (81) Compact (3) D-Box (11) L-Box (3) MaxRack (18) PivotRack (2) PolyPro (13) ProLine (212) ProLine Containment System (39) ProLine S1 (84) ProTek (114) RackPower (37) SOHO (2) Ultrx (18) VersaRack (9) Air Cooling (8) RackChiller CDU (5) RackChiller Manifold (8) Ver todo Ver menos Filter0SubcategoríasRacks y armariosDetallesRefrigeración de telecomunicacionesDetallesDistribución y gestión de potenciaDetallesGestión y canalización del cableadoDetallesAccesorios para telecomunicacionesDetalles